IESNA:LM-63-2002
[TEST]P956680
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50979
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
10233.5 10238.9 10217.4 10171.5 9904.6 9626.8 9581 9802.1 10314.4 10996.7
11821.8 12771 13771.5 14502.2 15063.1 15618.6 16125.6 16430.3 16535.5 16422.2
15850.5 14823.1 13509.9 11428.1 8391.8 4886.2 3794.1 3470.5 3084.9 2513.2
1930.8 1499.3 1124.5 703.8 401.8 161.8 0
10233.5 10190.4 10168.8 10139.2 9880.3 9597.2 9556.7 9756.3 10249.7 10953.5
11757.1 12674 13674.4 14429.4 14968.8 15535 16036.6 16360.2 16511.2 16376.4
15761.6 14755.7 13420.9 11250.2 8127.5 4732.5 3751 3438.1 3047.1 2470.1
1906.5 1480.4 1070.5 676.8 391 156.4 0
10233.5 10220.1 10209.3 10179.6 9974.7 9702.3 9616 9780.5 10212 10872.6
11654.7 12533.7 13526.1 14399.8 15003.8 15564.7 16155.3 16557 16807.8 16786.3
16371 15448.7 14184.1 12215.5 9311.3 5506.4 3818.4 3467.8 3144.2 2696.6
2176.1 1618 1197.3 782 426.1 194.2 0
10233.5 10209.3 10195.8 10220.1 10079.8 9845.2 9740.1 9823.7 10125.7 10654.2
11358 12142.7 13051.5 14033 14817.7 15440.7 16039.3 16559.7 16869.9 17015.5
16853.7 16287.4 15278.9 13509.9 10845.7 6938.3 3928.9 3260.2 2966.2 2615.7
2243.6 1863.3 1442.7 962.7 550.1 245.4 0
10233.5 10222.8 10230.9 10284.8 10257.8 10133.8 9980.1 9963.9 10101.4 10416.9
10902.3 11527.9 12277.6 13140.5 14081.6 14952.6 15629.4 16217.3 16737.7 17120.6
17228.5 16991.2 16400.6 15438 13555.7 10217.4 5687.1 2885.3 2270.5 1911.9
1558.6 1256.6 978.9 690.3 374.8 137.5 0
10233.5 10238.9 10268.6 10341.4 10411.5 10411.5 10338.7 10271.3 10282.1 10414.2
10675.8 11085.7 11638.5 12291 13021.8 13949.4 14936.4 15769.6 16252.3 16478.8
16627.2 16700 16675.7 16646 16357.5 14658.6 10975.1 6113.2 2780.2 1785.1
1404.9 1089.4 795.5 547.4 315.5 116 0
10233.5 10244.3 10301 10387.3 10511.3 10621.9 10697.4 10756.7 10751.3 10853.8
11026.3 11290.6 11657.3 12078 12593.1 13221.4 13936 14720.7 15427.2 16012.3
16602.9 17266.2 17929.6 18619.9 19474.8 19954.7 18474.3 14615.5 9443.4 4743.3
2275.9 1399.5 949.2 617.5 353.3 124 0
10233.5 10252.4 10330.6 10454.7 10589.5 10724.3 10886.1 11069.5 11290.6 11573.8
11935.1 12350.4 12798 13294.2 13884.7 14607.4 15424.5 16325.1 17306.7 18369.2
19596.1 20936.3 22435.6 23926.8 25598.7 27542.9 29438.6 29918.6 28176.6 24037.4
17867.6 11333.8 6609.3 3651.2 1612.6 388.3 0
10233.5 10279.4 10373.8 10516.7 10656.9 10783.7 10937.4 11147.7 11393.1 11765.2
12256 12819.6 13488.3 14313.5 15316.6 16559.7 17999.7 19666.2 21462.1 23295.8
25380.3 27359.6 29694.8 32067.8 34915.4 37714.5 41274 45086.9 48120.6 47802.4
42066.8 31701.1 20038.3 8030.4 1466.9 323.6 0
10233.5 10276.7 10392.6 10527.5 10667.7 10818.7 10977.8 11190.8 11447 11816.4
12269.5 12814.2 13458.7 14286.5 15313.9 16619.1 18113 19919.7 21915.2 23959.2
26105.7 28298 30646.7 33208.5 35942.8 38793.1 42029 45545.4 48980.8 49587.5
43865.4 32016.6 18164.2 4729.8 1008.5 299.3 0
10233.5 10274 10365.7 10546.4 10694.7 10859.2 10994 11190.8 11460.5 11784.1
12175.1 12620 13127 13822.7 14736.9 15842.5 17180 18824.9 20699 22743
24797.8 26903.9 29080 31401.8 33936.6 36428.2 39025 41298.2 43026.8 41789
36015.6 24819.4 10802.5 2084.5 628.3 207.6 0
10233.5 10263.2 10387.3 10543.7 10686.6 10829.5 10964.3 11120.7 11339.2 11573.8
11851.5 12121.2 12390.8 12754.9 13288.8 13995.3 14844.7 15985.4 17328.3 18849.1
20504.9 22217.2 23899.9 25609.5 27386.5 29050.3 30719.5 32232.3 32553.2 29732.6
23975.4 16473.5 7030 1399.5 420.7 116 0
10233.5 10263.2 10365.7 10484.3 10603 10675.8 10748.6 10810.6 10867.2 10934.7
10956.2 10883.4 10745.9 10600.3 10497.8 10492.4 10638 11053.3 11727.5 12576.9
13582.7 14691 15807.4 16918.4 17997 18895 19428.9 19728.2 18967.8 15955.7
11700.5 7234.9 2885.3 819.8 302 75.5 0
10233.5 10225.5 10249.7 10284.8 10263.2 10120.3 9899.2 9567.5 9130.6 8553.6
7830.9 6989.6 6153.6 5455.2 4899.7 4441.3 4088 3861.5 3745.6 3718.6
3791.4 3937 4077.2 4214.8 4279.5 4174.3 3850.7 3335.7 2548.3 1809.4
1315.9 954.6 695.7 488.1 293.9 78.2 0
10233.5 10166.1 10082.5 9918 9621.4 9127.9 8467.3 7628.6 6690.2 5838.1
5139.7 4533 3972.1 3556.8 3330.3 3225.1 3152.3 3063.3 2968.9 2880
2774.8 2631.9 2464.7 2316.4 2173.4 2030.5 1890.3 1739.3 1561.3 1359.1
1151.4 949.2 733.5 504.3 275.1 62 0
10233.5 10098.7 9853.3 9438.1 8790.9 7871.3 6862.8 5902.8 5196.3 4595
4082.6 3794.1 3626.9 3481.3 3330.3 3203.5 3136.1 3111.9 3066 2963.5
2815.2 2666.9 2515.9 2370.3 2211.2 2054.8 1895.7 1725.8 1561.3 1380.7
1189.2 976.2 733.5 474.6 242.7 51.2 0
10233.5 10055.6 9643 8966.2 7973.8 6763 5738.3 5029.1 4462.9 4109.6
3942.4 3788.7 3626.9 3454.3 3295.2 3198.2 3168.5 3152.3 3114.6 2993.2
2712.8 2553.7 2410.7 2273.2 2146.5 2027.8 1882.2 1720.4 1547.8 1353.7
1143.4 916.8 679.5 458.4 245.4 67.4 0
10233.5 9985.5 9411.1 8475.4 7191.8 5929.8 5123.5 4527.6 4204 4063.8
3888.5 3718.6 3602.6 3478.6 3308.7 3200.8 3152.3 3087.6 2801.8 2680.4
2640 2623.8 2577.9 2505.1 2394.6 2249 2044 1852.6 1642.2 1431.9
1216.2 1000.4 776.6 550.1 323.6 110.6 0
10233.5 9966.6 9265.5 8103.2 6644.4 5503.7 4783.7 4322.6 4185.1 4026
3831.9 3699.7 3616.1 3505.6 3303.3 3165.8 3057.9 2761.3 2658.8 2615.7
2580.6 2572.5 2540.2 2453.9 2305.6 2130.3 1941.5 1736.6 1523.6 1332.1
1146 962.7 787.4 609.4 612.1 463.8 0
10233.5 9893.8 9060.5 7747.3 6229.1 5247.6 4578.8 4282.2 4182.4 4001.7
3815.7 3697 3626.9 3516.4 3279.1 3071.4 2799.1 2586 2518.6 2456.6
2416.1 2391.9 2281.3 2157.3 2017 1876.8 1712.3 1553.2 1378 1200
1032.8 860.2 698.4 841.3 755 253.5 0
10233.5 9872.2 8987.7 7620.6 6059.2 5042.6 4444 4266 4174.3 3999
3815.7 3705.1 3653.9 3551.4 3262.9 2958.2 2602.2 2453.9 2359.5 2284
2246.3 2162.7 2022.4 1893 1760.9 1612.6 1483.1 1353.7 1216.2 1092.1
1030.1 814.4 676.8 935.7 431.5 107.9 0
10233.5 9907.3 9041.7 7636.7 6097 5110 4468.2 4276.8 4201.3 4028.7
3831.9 3726.7 3672.8 3581.1 3300.6 2960.9 2596.8 2448.5 2348.7 2270.5
2227.4 2146.5 2009 1887.6 1752.8 1609.9 1466.9 1337.5 1210.8 1059.8
927.6 763.1 676.8 938.4 372.1 91.7 0
